21700504
Data connector; PROFIBUS DP; Sub-D Socket; Angled (90 °); Screw connection; Switchable Bus Terminator
ED-PB-90
Add to product comparison
Price
Register for price
1 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Wide range of variants available.
- UL certification according to technical data enables the product to be used on the North American market.
- The small design size make it suitable for use in limited spaces.
- Available with cable outlet angles of 35°, 90° and 180°.
- Easy cable connection via M12 screw connection or screw termination technology.
- Thanks to the integrated terminating resistors that can be switched via a slide controller, the connector can be used as a transition or terminating connector.
- Improved protection against electromagnetic interference due to metallised housing.
- Also available as a variant with coloured LEDs for unambiguous status display.
- Also available as a "PG" variant with a second D-Sub interface for programming and diagnosis.
- The “REPEATER” variant regenerates the data signal and therefore makes it easy to extend the PROFIBUS® network.
Application
- For use in the PROFIBUS® DP network.
- For connecting PROFIBUS®-compliant cables (cable outer diameter 5-8 mm or pre-assembled with PROFIBUS® M12 connectors (B-coded)).