Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-A 4 Insert with screw termination
UKCA markedCE markedVDE certifiedUL recognizedVDE Reg.-Nr. B437
flame-retardanthalogen-freecold resistance

EPIC® H-A 4

Insert with screw connection Pin; Number of contacts: 4+PE; Design size: 3A; 400 V AC rms / DC according to IEC; 10 A according to UL; For cross-section (min./max.): 0.5mm² - 2.5mm²; Contacts included; Polyamide

EPIC® H-A 4 SS

10431000

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • The small H-A 3 / H-A 4 are used whenever there is minimal space.
  • Easy to service screw connection
  • Easy cable connection with strait cable entry in the contacts
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Apparatus construction
  • Railway applications / vehicle construction