Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-B 10 TBFH Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 10 TBFH

Cable coupler hood; Design size: 10B; Plug connection design: High; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 10 TBFH 21 ZW. CABLE COUPLER HOOD

70040400

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry