Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-B 16 SDRH-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 16 SDRLH-LB

Surface-mount base; Design size: 16B; Plug connection design: High; Single Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 16 SDRLH-LB 21 ZW. BOX MOUNT BASE

70115200

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The housing standard. Wide choice for all applications

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry