10183002
EPIC® H-BE 10 Crimp termination
Crimping insert Socket; Number of contacts: 10+PE; Design size: 10B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.14mm² - 4mm²; Polycarbonate
EPIC® H-BE 10 BCM
Add to product comparison
Price
Register for price
10 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
- In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage clamp or push-in) within the same size.
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Suitable for conductor cross-sections from 0.14 to 4.00 mm².
- Made of robust polycarbonate (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
- Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
- UL certification according to technical data enables the product to be used on the North American market.
- Wide variety of suitable housing variants.
Application
- For connecting devices and machines to a power supply in various applications
- Suitable for wiring inside control cabinets.
- For transmission of control signals to actuators.
- Typical applications include platform, lighting and lifting technology.