Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
H-D SCEM AG 0.14-0.37 MALE CONTACT

EPIC H-D 1,6 turned contacts

Turned contact; Pin; Crimp termination; For cross-section (min./max.): 0.14mm² - 0.37mm²; Brass Silver-plated

H-D SCEM AG 0.14-0.37 MALE CONTACT

13162000

Add to product comparison

Price

Register for price

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Suitable for conductor cross-sections from 0.14 to 2.50 mm².

Application

  • Zur Verwendung mit Rechtecksteckverbinder-Einsätzen der Serie EPIC®H-D.