Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-DD 108 Crimping insert
CSA certifiedUL recognized
flame-retardanthalogen-freecold resistance

EPIC® H-DD 108

Crimping insert Pin; Number of contacts: 108+PE; Design size: 24B; 250 V AC rms / DC according to IEC; 8.5 A according to UL; For cross-section (min./max.): 0.14mm² - 2.5mm²; Polycarbonate

EPIC® H-DD 108 SCM 1-108 MALE INSERT

11285300

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The H-DD series with machined contacts is designed for a high number of pins in very tight spaces. This allows for smaller housing types to be chosen.

Application

  • Mechanical engineering
  • Light & sound technology
  • Plastics industry