Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-EE 10 Crimping insert
CSA certifiedUL recognized
flame-retardanthalogen-freecold resistance

EPIC® H-EE 10

Crimping insert Socket; Number of contacts: 10+PE; Design size: 6B; 500 V AC rms / DC according to IEC; 16 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 4mm²; Polycarbonate

H-EE 10 BCM FEMALE INSERT

10181400

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The H-EE inserts with machined contacts for a high number of pins in very tight spaces.
  • For assembly in H-B housing

Application

  • Mechanical engineering
  • Plant engineering
  • Appliance and apparatus construction