Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-EE 46 Crimping insert
CSA certifiedUL recognized
flame-retardanthalogen-freecold resistance

EPIC® H-EE 46

Crimping insert Pin; Number of contacts: 46+PE; Design size: 24B; 500 V AC rms / DC according to IEC; 16 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 4mm²; Polycarbonate

H-EE 46 SCM MALE INSERT 1-46

10186400

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The H-EE inserts with machined contacts for a high number of pins in very tight spaces.
  • For assembly in H-B housing

Application

  • Mechanical engineering
  • Plant engineering
  • Appliance and apparatus construction