Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-Q 8 Crimping insert
flame-retardantheat resistancecold resistance

EPIC® H-Q 8

Crimping insert Pin; Number of contacts: 8; Design size: Q; 500 V AC rms / DC according to IEC; For cross-section (min./max.): 0.5mm² - 4mm²;

H-Q 8 SCM (1)

44420527

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High power up to 16 A despite extremely space-saving design for very small devices.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Can be connected to market-standard connectors.

Application

  • For connecting devices and machines to a power supply in various applications
  • Typical areas of application are electric motors and servo drives.
  • For use with housings of the EPIC® H-Q series.