Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-Q TG M25
CE marked
uv-resistant.halogen-freecold resistance

EPIC® H-Q TG

Hood; Design size: Q; Central Lever; Number of cable entries: 1; PolyamideIP protection rating mounted: IP 65

EPIC® H-Q TG M25

381166440

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
  • Space and weight-saving due to the small size.
  • With space-saving female thread for use with metric cables or conduit glands.
  • Locking takes place using a central lever on the counter-housing.
  • Meets protection class IP 65 when locked.

Application

  • For protecting the connector insert against environmental influences.
  • For use with rectangular connector inserts in the EPIC®H-Q series.
  • For connecting devices and machines to a power supply in various applications
  • Withstands high environmental and mechanical stress.
  • Typical areas of application are electric motors and servo drives.