Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC MC 2,5 stamped contacts on-reel Stamped contact
CSA certified

EPIC MC 2,5 stamped contacts on-reel

Stamped contact; Pin; Crimp termination; For cross-section (min./max.): 1.5mm² - 2.5mm²; Brass Silver-plated

MC SCBG AG 1.5-2.5 100 LEFT

11208500

Add to product comparison

Price

Register for price

Quantity

1 Role per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.
  • Suitable for conductor cross-sections up to 2.5 mm².
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For manufacturing a modular connector insert.