Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® MC BUS Modular system
flame-retardantheat resistancecold resistance

EPIC® MC BUS

Modular system; Crimp termination; Number of contacts: 8; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²; 50 V AC rms / DC according to IEC; 10 A according to IEC

EPIC® MC BUS 2x(4) SCM

10390410

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Shielded modul for data and signal transmission.Usable for Ethernet CAT.5e
  • Crimp connection for permanent vibration proof contacting
  • CAT5e up to 1 Gigabit/s
  • cable clamp 3 - 9mm
  • The mix of different functions in one plug guarantees high flexibility

Application

  • Mechanical engineering
  • Robotics industry
  • Plant engineering
  • Renewable energy