Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® MC Module: 20pole Modular system
UR recognised US, cUR recognised US
flame-retardantcold resistance

EPIC® MC Module: 20pole

Modular system; Crimp termination; Number of contacts: 20; Required slots: 1; For cross-section (min./max.): 0.08mm² - 0.56mm²; 100 V AC rms / DC according to UL/CSA; 4 A according to IEC

MCS 20 CG MALE MODULE

10383600

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The mix of different functions in one plug guarantees high flexibility
  • Assembly of individual connectors, suitable for different applications

Application

  • Plant engineering
  • Printing machines
  • Control engineering