Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® MC module: HC2 Modular system
UR recognised US, cUR recognised USVDE certified
flame-retardantcold resistance

EPIC® MC module: HC2

Modular system; Screw connection; Number of contacts: 2; Contacts included; Required slots: 2; For cross-section (min./max.): 4mm² - 25mm²; 600 V AC rms / DC according to UL/CSA; 82 A according to IEC

EPIC® MCB-HC 2 B FEMALE MODULE

10345100

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The mix of different functions in one plug guarantees high flexibility
  • Screw connection up to 25mm² for easy assembly without speciall tools

Application

  • Plant engineering
  • Printing machines
  • Control engineering