Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® MC Module: RJ45 Modular system
flame-retardantcold resistance

EPIC® MC Module: RJ45

Modular system; Crimp termination; Number of contacts: 12+PE; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²;

EPIC® MCS 8 RJ45 INDUSTRIAL ETHERNET

10344300

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The mix of different functions in one plug guarantees high flexibility
  • Assembly of individual connectors, suitable for different applications

Application

  • Plant engineering
  • Control engineering