Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® Power K 4/8 Insert with screw termination
UR recognised US, cUR recognised US
flame-retardantheat resistancecold resistance

EPIC® Power K 4/8

Insert with screw connection Pin; Number of contacts: 13; Design size: 24B; 400 V AC rms / DC according to IEC; For cross-section (min./max.): 1.5mm² - 16mm²; Contacts included; Polycarbonate

EPIC® K 4/8 SS

44424053

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
  • Made of robust polycarbonate (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For connecting devices and machines to a power supply in various applications, including signal transmission.