Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® POWER LS3 D6 Circular connectors
UKCA markedCE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

EPIC® POWER LS3 D6

Cable connector; M 58; Socket; Number of contacts: 3+PE+2; Clamping range (min./max.): 17mm - 25mm

EPIC® POWER LS3 D6 3+PE+2 17,0-25,0

44429344

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • more power for servo motors
  • Robust against mechanical impacts
  • EMC protection

Application

  • Plant engineering
  • Servo drives and servo assemblies