44420232
EPIC® POWERLOCK Contacts
Contact for housing size: Powerlock F6 S; ; Drain; Screw connection; For cross-section (min./max.): 50mm² - 120mm²; Brass Silver-plated
EPIC® POWERLOCK SS 120 (1)
Add to product comparison
Price
Register for price
1 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Screw contact for easy-to-service connection without special tools. Screw contact drain for use with type F6 S; screw contact source for use with type D6 S. Screw contacts are intended for conductor cross-sections up to 120 mm². For smaller conductor cross-sections up to 50 mm², a diameter reduction must be used.
- Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection. Different contact sizes available for conductor cross-sections from 35 to 240 mm². Crimp contact, drain for use with type F6 C; crimp contact source for use with type D6 C.
- M12 threaded post contact for tube cable lug contact. Contact drain for use with type A1; contact source for use with design type A6 (depending on application either screw or crimp).
- All contacts are supplied with contact retention pin for fastening the contact to the panel-mount base.
Application
- Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
- Suitable for electric motors and cooling units.
- Suitable for three-phase and direct current applications. The maximum current strength in combination with screw contacts is 400 A; the maximum current strength in combination with crimp contacts is 660 A.
- For use with unscreened single cores.
- Withstands moderate mechanical stress.