Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® SENSOR M12A F6 3 SR1220 4-8
cold resistance

EPIC® SENSOR M12A Screw termination

Circular connector; M 12 (A-coded); Plug; Straight (180 °)

EPIC® SENSOR M12A F6 3 SR1220 4-8

381166318

Add to product comparison

Price

Register for price

Quantity

20 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High stability thanks to impact-resistant polyamide.
  • The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
  • When connected, protection class IP 67 can be achieved.
  • Available in different designs and with different pole configurations.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • Typical application areas are sensors and actuators at field level.
  • Good oil and chemical resistance.