Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® SIGNAL R 3.0 G1 Circular connectors
corrosion resistantcold resistance

EPIC® SIGNAL R 3.0 G1

Panel-mount base; M 27; M 25; M27 N-coded; Pin; Number of contacts: 21; For cross-section (min./max.): 0.08mm² - 1.0mm²;

202060AA+40200121 CIRCULAR COMBIN.

00009371

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • highest contact density at small space requirements
  • Connector in solder version for easy maintanance

Application

  • Machine and equipment manufacturing
  • Measurement and control technology