Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® SOLAR 4 GEN2 PIN M 4-6mm (2500)

EPIC® SOLAR 4 GEN2 Contacts

Contact, Pin; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; Material contact: Copper alloy Tin-plated

EPIC® SOLAR 4 GEN2 PIN M 4-6mm (2500)

44428272

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection.
  • Suitable for conductor cross-sections from 4.0 to 6.0 mm².
  • Large packing unit with 2500 contacts on a roll makes fully automated connector configuration possible.

Application

  • For use with the EPIC®<sup>®</sup> SOLAR 4 GEN2 solar connectors.