Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® SOLAR 4 GEN2 F 5.2-7.0mm
TÜV certified
uv-resistant.halogen-freecold resistance

EPIC® SOLAR 4 GEN2 F

Solar connector, Socket; 50 A according to IEC; 1500 V DC according to IEC; Housing base material: Polycarbonate; IP 68 - 1m (1h);

EPIC® SOLAR 4 GEN2 F 5.2-7.0mm

381166462

Add to product comparison

Price

Register for price

Quantity

700 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
  • Compatible with other systems on the market.
  • Ideal for fully automated connector assembly.
  • Self-retaining cap nut and contacting with haptic feedback simplify assembly and provide protection from tampering.
  • Double snap-in hooks secure the crimp contact to the connector.
  • Low contact resistance at the contact point between the plug and socket for efficient energy transmission.
  • Suitable for conductor cross-sections of up to 6 mm2 for overcoming long cable distances.
  • With the TÜV SÜD testing mark.
  • Articles available with or without contacts. Articles without contacts available in different packaging units.

Application

  • For the cabling of solar modules, inverters and stand-alone systems.
  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For use with EPIC® SOLAR 4 GEN2 M mating connectors (pin insert).
  • Can be used with many ÖLFLEX® solar cables.
  • Plugged connections have protection class IP 68 (1 m for 1 h).