Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® STA 14 Solder termination Insert with solder termination
CSA certifiedUL recognized
flame-retardantcold resistance

EPIC® STA 14 Solder termination

Insert with solder termination Pin; Number of contacts: 14; Design size: 10A; 24 V AC rms according to IEC; 7.5 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 1.5mm²; Contacts included; Polycarbonate

EPIC® STA 14 SL

10490200

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • good contact due to the strong contact springs.
  • The proven STA inserts with spring contacts

Application

  • Control systems
  • Rack technology
  • Electronic laboratory