Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® TB-H-BE 16 Insert with screw termination
CSA certifiedUL recognized
flame-retardantcold resistance

EPIC® TB-H-BE 16

Insert with screw connection Socket; Number of contacts: 16+PE; Design size: 16B; 600 V AC rms / DC according to CSA; 16 A according to UL; For cross-section (min./max.): 0.5mm² - 4mm²; Contacts included; Polycarbonate

TB-H-BE 16 BLI TERM. BLOCK ADAPTER 1-16

70314100

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Please observe the minimum order quantity of 100 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Standard H-BE inserts for use with switch cabinets
  • Pluggable with H-BE male inserts in hoods
  • "Fastening on side = ""left"" means that when mounting the terminal adapter on the left wall of a control cabinet, the PE connection and pin ""1"" are on the ""top"" side"

Application

  • Control cabinet manufacturing
  • Plant engineering