Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® ACCESS U IP20 Unmanaged switch
UKCA markedCE markedUL listed
cold resistance

ETHERLINE® ACCESS U IP20

Unmanaged switch; Ethernet; Interfaces: 8xRJ 45 (10 Mbit/s; 100 Mbit/s)

ETHERLINE® ACCESS U08T-2GEN

21700124

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Available with 5, 8 or 16 ports (10/100BASE-T(X)).
  • Ready for use quickly with minimal installation effort.
  • Low-noise and maintenance-free as it is operated without fans.
  • “U” versions have an impressively robust design; “UF” versions impress with their significantly space-saving, compact design. Both variants are intended for direct mounting on 35 mm top-hat rails.
  • For the “U” variants, redundant power supply (two connections to the device) ensures uninterrupted data communication even if the primary connection fails.
  • “U“ variants prevent network overload due to the “Broadcast-Storm Protection“ function (can be activated via switches).
  • “UF08T“ and “UF16T“ variants block the LLDP and PTCP functions in compliance with PROFINET (“Conformance Class A“) and thus prevent endlessly circulating telegrams.

Application

  • For use in Ethernet-based networks in automation technology.
  • For use in control cabinets.
  • The “UF08T” and “UF16T” variants are also suitable for use in PROFINET networks (“Conformance Class A”).
  • “U“ variants can be used in harsh environments (protection class IP 30) at temperatures of -10°C to +60°C.
  • “UF“ variants (protection class IP 20) can be used in an extended temperature range (-25°C to +75°C).