Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® ACCESS U IP20 Unmanaged switch
UKCA markedCE markedUL listed
cold resistance

ETHERLINE® ACCESS Unmanaged

Unmanaged switch; Interfaces:

ETHERLINE® ACCESS U08GT

21700129

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • 8 gigabit ports (10/100/1000Base-T(X)) for maximum data transmission rates.
  • Ready for use quickly with minimal installation effort.
  • A redundant power supply (two connections to the device) ensures uninterrupted data communication even if the primary connection fails.
  • No network overloading thanks to the “Broadcast Storm Protection“ function (can be activated via switch).
  • Jumbo frames can be sent for higher data transmission (can be activated via switch).
  • Robust design for direct mounting on 35 mm top-hat rails.
  • Low-noise and maintenance-free as it is operated without fans.

Application

  • For use in Ethernet-based networks in automation technology.
  • For use in control cabinets in harsh environments (protection class IP 30).
  • Can be used at temperatures of -10°C to +60°C.