Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® FD P CAT5e 4X2XAWG26
UKCA markedCE markedETHERNET/IPCLPA Open Automation Network certificationUR recognised US, cUR recognised US
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® Cat.5e FD

Ethernet cable; Cable chain, Flexible; ETHERNET/IP, EtherCAT, Ethernet, CC-Link IE; Cat.5e; S/UTP; PUR; Halogenfree; water blue

ETHERLINE® FD P CAT5e 4X2XAWG26

2170489

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 5e performance up to 1000 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Halogen-free and flame-retardant materials reduce the possible hazards in the event of a fire.
  • Successfully tested for over 10 million bending cycles in cable chains.

Application

  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for patch cable assembly up to a cable length of 60 m.