Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® HEAT 6722 Ethernet cable
UKCA markedCE markedETHERNET/IPPROFINET
uv-resistant.flame-retardanthalogen-freeicon sturgeon signal

ETHERLINE® HEAT 6722

Ethernet cable; Flexible; ETHERNET/IP, PROFINET; PROFINET® application: Type C; Cat.5e; SF/UTP; PUR; Halogenfree; green

ETHERLINE® Cat. 5e FL9YBC11Y 4x2x0,22sn

2170850

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Withstands temperatures from -40°C to +105°C (temperature class B according to ISO 6722 for road vehicles).
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Flame retardant cable design reduces the risk of flame propagation and high smoke density in the event of a fire.
  • For the protection of people and property.
  • Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
  • Available in different screening variants.
  • For the transmission of analogue and digital signals in the frequency range up to 100 MHz (Cat. 5e) or up to 600 MHz (Cat.6A and Cat.7).

Application

  • For wiring camera, infotainment or ticketing systems in road vehicles.
  • Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III)).
  • For fixed installation and occasional flexing.
  • For flexible use in the PROFINET network (type C).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry and damp environments.
  • Highly resistant to oils, fuels, alkalis and acids.
  • Suitable for outdoor use.