Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® LAN Cat.6A Patchcords Pre-assembled Ethernet cable
UKCA markedCE markedETHERNET/IPcUL listed US, UL listed US
icon sturgeon signal

ETHERLINE® LAN Cat.6A Patchcords

Pre-assembled Ethernet cable; Flexible; Ethernet; Cat.6A; S/FTP; 4x2; RJ 45, Plug, Straight (180 °); RJ 45, Plug, Straight (180 °); 0.5 m

ETHERLINE® LAN Cat.6A 0,5 GY

24441362

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet.
  • Cable assembled on both sides saves time and eliminates the potential for errors during on-site assembly.
  • The narrow RJ45 connector allows use in devices with a very high port density.
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • With halogen free LSZH outer sheath to meet special fire protection requirements.
  • Versatile properties allow universal use, reduce the variety of parts and thus result in savings in logistics.
  • Available in different colours.

Application

  • For structured building cabling according to DIN EN 50173 and ISO/IEC 11801.
  • Suitable for workplace cabling.
  • Can also be used in industrial control cabinets, taking electromagnetic stress into account.
  • Suitable for Ethernet applications up to 10GBase-T.