Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® PN FD Cat.5 M12 Pre-assembled Ethernet cable
ETHERNET/IPPROFINETcUL listed US, UL listed US
icon sturgeon signal

ETHERLINE® PN Cat.5 Patchcords

Pre-assembled Ethernet cable; Fixed Installation; ETHERNET/IP, PROFINET; PROFINET® application: Type A; Cat.5; SF/UTP; Polyvinylchloride; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 12 (D-coded), Plug, Straight (180 °); 0.5 m

IE-PNA-5-M12D-S-0,5-Y-2-22-1-M12D-S

2172184

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
  • Also available as a cable assembled on both sides to save time during installation.
  • Fast information exchange through Ethernet technology.
  • Cat. 5 performance up to 100 Mbit/s.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • The angled shape of the connector is suitable for a space-saving cable outlet.
  • Also available with pre-assembled flange coupling for easy guidance through control cabinet walls.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For fixed installation in the PROFINET network (type A), due to solid conductor design.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.