Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® T1 FD P 1x2x26/19AWG
CE markedUR recognised US, cUR recognised US
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® T1 FD

Single Pair Ethernet cable; Cable chain, Flexible; Ethernet, Ethernet-APL, Single Pair Ethernet; SF/UTP; PUR; Halogenfree; green

ETHERLINE® T1 FD P 1x2x26/19AWG

2170920

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Fast information exchange thanks to future-proof Single Pair Ethernet (SPE) technology for a consistent and uniform network infrastructure right up to the field level.
  • Ethernet networking of the field devices enables real-time data collection and analysis as well as providing a wealth of additional information (big data) for process optimisation (e.g. predictive maintenance).
  • Complete interoperability of field devices and systems from various manufacturers thanks to seamless connection to the Industrial Ethernet network.
  • Successfully tested for over 3.0 million bending cycles in cable chains.
  • For the transmission of analogue and digital signals in the frequency range up to 600 MHz and up to 40 m distance.
  • Single-paired cable design saves weight and space. Small bending radii and outer diameters are essential for connection to the field level.
  • Power over Data Line (PoDL)-capable cable according to IEEE 802.3bu for simultaneous power and data supply of SPE terminal devices with low energy requirements (up to 50 W).
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For structured building cabling according to DIN EN 50173 and ISO/IEC 11801.
  • For Single Pair Ethernet (SPE) applications 100Base-T1 according to IEEE 802.3bw and 1000Base-T1 according to IEEE 802.3bp.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.