Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® TORSION Cat.6A patchcords Pre-assembled Ethernet cable
ETHERNET/IPPROFINET
icon sturgeon signal

ETHERLINE® TORSION Cat.6A patchcords

Pre-assembled Ethernet cable; Torsion, Flexible; PROFINET, ETHERNET/IP; PROFINET® application: Type C; Cat.6A; SF/FTP; Polyurethane; 4x2; M 12 (X-coded), Plug, Straight (180 °); M 12 (X-coded), Plug, Straight (180 °); 0.5 m

IE-6A-M12X-S-0,5-P-4-24-T-M12X-S

2172263

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • Special core stranding allows rotations with torsion angles of up to ± 180°/m. Cable successfully tested for 5 million torsion cycles.
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • Cat. 6A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 500 MHz.

Application

  • The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
  • Also suitable for torsion applications in wind turbines.
  • For flexible use in the PROFINET network (type C).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry and damp environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.