Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
FIPLOCK ONE-CS Conduit gland
UKCA markedCE marked
flame-retardanthalogen-freeoil resistantcold resistance

FIPLOCK ONE-CS

Conduit gland; Nominal size: 29; For conduit outer diameter: 29mm; Polyamide; Halogenfree; IP 67, IP 66, IP 69, IP 68

FIPLOCK ONE-CS 29 GY

61805048

Add to product comparison

Price

Register for price

Quantity

6 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cost-saving due to quick and easy installation
  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating

Application

  • Demand of increased liquid tightness
  • For indoor and outdoor use
  • Suitable for FIPLOCK PA6 / PA12