Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
H07RN-F Power cable
CE markedHarmonisation marking
uv-resistant.flame-retardantoil resistant

H07RN-F

Power cable; 4G1; HAR-certified; U0/U: 450/750 V; Rubber; Flexible

H07RN-F 4G1

1600088

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 3000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Made according to harmonised European type H07RN-F, with ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Single-core cables of this type can be used for short circuit-proof and short-to-ground-proof installation.
  • Versatile use in various applications and environments.

Application

  • For use with hand-held or power supply devices as well as commercial and agricultural machine tools.
  • For fixed or free installation or installation in protective cable conduits.
  • In the case of fixed and protected installation, operation is also possible up to 1000 V.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Withstands heavy mechanical stress.
  • Suitable for outdoor use, subject to the temperature range.
  • Flexible use at temperatures down to -25°C.