Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
H07ZZ-F Power cable
CE markedHarmonisation marking
uv-resistant.flame-retardanthalogen-free

H07ZZ-F

Power cable; 4G2.5; HAR-certified; U0/U: 450/750 V; Rubber; Core identification: Colours; Flexible

H07ZZ-F 4G2,5

1600821

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Made according to harmonised European type H07ZZ-F, with ◁HAR▷ testing mark for proven reliability and quality.
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.

Application

  • For structured building cabling for fulfilling special fire protection requirements.
  • For use with hand-held or power supply devices as well as commercial and agricultural machine tools.
  • For flexible use.
  • In the case of fixed and protected installation, operation is also possible up to 1000 V.
  • Can be used in dry, damp or wet interiors.
  • Withstands heavy mechanical stress.
  • Suitable for outdoor use.