Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
H1Z2Z2-K, optimized version Solar cable
UKCA markedCE markedTÜV certified
under wateruv-resistant.chemical resistanceflame-retardanthalogen-freeoutdoor area

H1Z2Z2-K, optimized version

Solar cable; 1X10; red; 7.4 mm; Operating voltage (max.): 1,8kVDC; Halogen-free compound; Flexible; Crushing resistance test according to: UL854

H1Z2Z2-K, OPTIMIZED VERSION 1X10 RD

1023776

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Optimised price compared to LAPP's predecessor product "H1Z2Z2-K" despite the upgrade of features.
  • Third-party certification according to harmonised European type H1Z2Z2-K (pursuant to EN 50618) for tested safety and quality.
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Improved fire properties and adaptation to stricter fire safety requirements within the EU. Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Improved mechanical stability compared to LAPP's predecessor product "H1Z2Z2-K", tested using the "Impact resistance test" for direct underground installation according to UL 854.
  • Cross-linked insulation and sheath materials promote durability at high temperatures or at high current load, ensure a high dielectric strength and a high short circuit temperature.
  • Available in three different outer sheath colours so that the DC conductor can be identified externally.

Application

  • For unprotected connection of solar modules and inverters in earthed and non-earthed photovoltaic systems according to EN 50618.
  • For interconnecting solar modules.
  • For fixed installation and occasional flexing, if necessary freely hanging.
  • Can be installed in closed installation ducts, under plaster and in devices.
  • Underground installation in protective cable conduits only with drainage of accumulated water.
  • In and on protected devices of protection class II according to EN 50618.
  • For short-circuit-proof and short-to-earth-proof applications according to EN 50618 and HD 60364-5-52.
  • Suitable for medium mechanical stress.