73002712
EPIC® SIGNAL M23 Inserts 12 pole
Circular connector; M 23 signal; Number of contacts: 12; For cross-section (min./max.): 0.08mm² - 1mm²;
EPIC® SIGNAL M23 12P (5)
Add to product comparison
Price
Register for price
5 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the quotation.
Benefits
- Universal further processing of the M23 inserts through different packaging units. Fully assembled with suitable solder contacts or unpopulated for individual assembly with crimp or solder contacts
Application
- Plant engineering
- Measurement and control technology
- Apparatus construction