Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® 150 CY Control cable
UKCA markedCE markedEcolabHarmonisation markingCSA certifiedUL recognized
chemical resistanceflame-retardantoil resistanticon sturgeon signal

ÖLFLEX® 150 CY

Control cable; 12G1; U0/U: 300/500 V; PVC; Core identification: Numbers; Shielded; UL recognised; H05VVC4V5-K; Flexible

ÖLFLEX® 150 CY 12G1

0015712

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Cable with multiple certifications enables universal use and reduces the number of parts, therefore guaranteeing logistics savings.
  • Made in accordance with harmonised European design H05VVC4V5-K, with ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • High oil resistance according to DIN EN 50363-4-1 (TM5).
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • Additional robustness thanks to the extruded inner sheath.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, damp and particularly in oily environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis.