Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® 150 CY Control cable
UKCA markedCE markedEcolabHarmonisation markingCSA certifiedUL recognized
chemical resistanceflame-retardantoil resistanticon sturgeon signal

ÖLFLEX® 150 CY

Control cable; 7G1.5; U0/U: 300/500 V; PVC; Core identification: Numbers; Shielded; UL recognised; H05VVC4V5-K; Flexible

ÖLFLEX® 150 CY 7G1,5

0015807

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Cable with multiple certifications enables universal use and reduces the number of parts, therefore guaranteeing logistics savings.
  • Made in accordance with harmonised European design H05VVC4V5-K, with ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • High oil resistance according to DIN EN 50363-4-1 (TM5).
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • Additional robustness thanks to the extruded inner sheath.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, damp and particularly in oily environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis.