Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® CLASSIC 100 300/500 V Control cable
UKCA markedCE marked
torsion resistantchemical resistanceflame-retardant

ÖLFLEX® CLASSIC 100 300/500 V

Control cable; 10G1; U0/U: 300/500 V; PVC; Core identification: Colours; Flexible

ÖLFLEX® CLASSIC 100 300/500V 10G1

0010049

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Numerous dimensions available for wide range of applications.
  • Space-saving due to reduced wall thicknesses.
  • High electrical safety thanks to 4000 V test voltage.
  • High-quality alternative to control cable types YSLY or YY
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Cable design also suitable for torsion applications in wind turbines.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.