Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® CRANE CF Flat cable
UKCA markedCE marked
uv-resistant.flame-retardantoil resistanticon powerchain

ÖLFLEX® CRANE CF

Flat cable; 4G2.5; U0/U: 300/500 V; Rubber; Core identification: Colours; Flexible

ÖLFLEX® CRANE CF 4G2,5

0041078

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Weather-resistant for harsh environmental conditions
  • Flat cables need less space than round cables
  • Smaller bending radii is possible
  • Copper braiding screens the cable against electromagnetic interference

Application

  • In crane systems on building sites and shipyards for fixed installation, or for flexible use in cable trolley systems
  • Sewage treatment plants, steelworks and high rack facilities
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • As a lift control cable: max. 50 m suspension length