Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® DC CHAIN 800 3G0,5
UKCA markedCE markedEcolab
uv-resistant.chemical resistancehalogen-freeoil resistantoutdoor areaicon powerchain

ÖLFLEX® DC CHAIN 800

DC power cable; 3G0.5; Extended-Line; U0/U: 0,75/1,5 kV; TPE; Core identification: Colours; Cable chain

ÖLFLEX® DC CHAIN 800 3G0,5

11101300

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 3500 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”).
  • Particularly short core stranding allows small bending radii.
  • Outer sheath made of specially designed thermoplastic polymer is highly chemical resistant and has increased oil resistance in accordance with DIN EN 50363-4-1 (TM5).
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • With current colour code according to DIN EN 60445 for direct current systems.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines

Application

  • For direct current applications in the low voltage range.
  • For connecting moving electrical system components to the direct current grid.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Suitable for light to medium mechanical stress.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.