Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® DC ESS SC Power and control cable
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantoutdoor area

ÖLFLEX® DC ESS SC

Power and control cable; 1X1.5; U0/U: 1 /1 kV; Fixed Installation

ÖLFLEX® DC ESS SC 1x1.5

85153001

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 20000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Cross-linked insulation and sheath materials promote durability at high temperatures or at high current load, ensure a high dielectric strength and a high short circuit temperature.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Extremely weatherproof for long-term outdoor use.
  • Good installation properties thanks to fine-wire, flexible conductor design.
  • Available in conductor cross-sections up to 400 mm2.

Application

  • For direct current applications up to 1.5 kV.
  • For use in energy storage systems (ESS).
  • For fixed installation.
  • Can be used in dry, damp or wet environments.
  • The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
  • Suitable for outdoor use.
  • Use at temperatures up to -40°C possible.