Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® DC SERVO 700 3G2,5+Cat6A
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantoutdoor area

ÖLFLEX® DC SERVO 700

DC power cable; 3G2,5+Cat 6A; black; U0/U: 0,75/1,5 kV; PVC;

ÖLFLEX® DC SERVO 700 3G2,5+Cat6A

11101200

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 5000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Compatible with servo drives from leading manufacturers.
  • Hybrid cable combines supply cores, control core pairs and high-frequency signal cores.
  • Integrated, double-shielded Cat.6A conductor bunch enables data transmission without a separate data cable.
  • With current colour code according to DIN EN 60445 for direct current systems.

Comments

  • Details of the design and electrical properties can be found in the article-specific data sheet

Application

  • For direct current applications in the low voltage range.
  • For connecting a frequency converter to the direct current grid.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.