Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® LIFT N Lift cable
UKCA markedCE marked
uv-resistant.flame-retardantoptimal strain relieficon powerchain

ÖLFLEX® LIFT N

Lift cable; 5G1; 50 m; U0/U: 300/500 V; PVC; Core identification: Numbers; With cable messenger; Flexible

ÖLFLEX® LIFT N 5G1

2027019

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 3000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • The PVC insulating and sheathing material, which is flexible at cold temperatures, make it suitable for both indoors and outdoors.
  • As a flat cable, a much more space-saving solution than round cables and therefore ideally suited for confined spaces.
  • Flat cables allow considerably smaller bending radii than round cables.
  • Suitable for voltage classes 300/500 V or 450/750 V depending on the conductor cross-section.

Application

  • Can be used as a lift control cable with a suspension length of up to 35 m at a maximum speed of travel of 1.6 m/s.
  • For use in conveyor and hoisting trucks, cable trailer systems, transport systems, hall cranes, and similar transporting equipment
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp or wet interiors.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for temporary outdoor use, subject to the temperature range.