Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® POWER MULTI Power cable
UKCA markedCE markedCSA certifiedcUL listed US, UL listed US
uv-resistant.flame-retardantoil resistant

ÖLFLEX® POWER MULTI

Power cable; 4G10; U0/U: 300/500 V; Core identification: Colours and Numbers; UL listed; Flexible

ÖLFLEX® POWER MULTI 4G8AWG

610804

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 5000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Cable especially developed for use in the USA.
  • UL-listed according to type TC (Tray Cable) or TC ER (Tray Cable for Exposed Run) and STOOW (extra-hard usage flexible cord (600 V)).
  • Outer sheath made of special thermoplastic polymer for heavy industrial stress and improved longevity.
  • Core insulation made of special PVC compound.
  • Particularly oil-resistant and flame retardant.
  • High thermal resistance and good cold flexibility.

Application

  • Suitable as a flexible power or extension cable.
  • For unprotected installation and occasionally flexing in the end consumer circuit.
  • For open installation in cable trays without a protective cable conduit.
  • For occasionally flexing use in potentially explosive atmospheres in the USA.
  • The cable design and the outer sheath make it suitable for use in harsh, oily industrial environments.
  • Suitable for outdoor use, subject to the temperature range.
  • For universal use in Europe for the wiring of machine-internal and cross-plant control circuits.
  • In Europe for fixed installation and occasional flexing.