Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® SPIRAL 540 P Spiral cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistant

ÖLFLEX® SPIRAL 540 P

Spiral cable; 4G0.75; 300mm - 1000mm; U0/U: 300/500 V; PUR; Core identification: Colours

ÖLFLEX® SPIRAL 540 P 4G0,75/300

71220115

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Extension lengths of up to 3.5 times the unextended spiral length, high recoiling forces
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • The signal colour of the outer sheath increases safety and visual perception
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Application

  • Harsh conditions
  • Mechanical engineering
  • Construction industry
  • Medical equipment
  • In damp interiors or outdoors