Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
Power Module: HC2 Modular system
flame-retardantheat resistancecold resistance

Power Module: HC2

Modular system; Crimp termination; Number of contacts: 2; Required slots: 1; For cross-section (min./max.): 16mm² - 16mm²; 1000 V AC rms / DC according to IEC; 65 A according to IEC

EPIC® MCB HC2

44424013

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High current transfer
  • The mix of different functions in one plug guarantees high flexibility
  • Crimp connection for permanent vibration proof contacting

Application

  • Industrial machinery and plant engineering
  • Robotics industry
  • Control engineering
  • Renewable energy