Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SILVYN® FPAD-M Conduit gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistant

SILVYN® FPAD-M

Conduit gland; M 16; Suitable for protective cable conduit size: 16; Halogenfree; UV-resistant; IP 68 - 2 bar;

SILVYN® FPAD-M 16X1.5 / 16 BK (IP68)

61805109

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Ensures additional strain relief for the protective cable conduit thanks to integrated SKINTOP® cable gland with flexible lamella.
  • Quick-locking system with locking fuse protects against unwanted opening of the hose system.
  • Easy disassembly of the conduit gland using a screwdriver.
  • Liquid-tight according to protection class IP 66 or IP 68 (conduit side, in conjunction with SILVYN® FPAS and SILVYN® HCC protective cable conduits).
  • Large, variable clamping ranges allow different cable outer diameters.
  • Product is available in three different metric sizes and two protection class variants.

Application

  • Can be used universally on machine interfaces to connect a protective cable conduit system and an application.
  • For protective cable conduit systems that require additional strain relief while simultaneously sealing the cable.
  • For use with SILVYN® FPAS and SILVYN® HCC protective cable conduits.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Withstands chemical and mechanical stress.
  • Suitable for outdoor use.